Material: Housing: Thermoplast PBT, black.

Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C).
With 2 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.
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
Product Quantity Type
[mm]
Bore
[mm]
a
[mm]
b
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
Zuc
[mm]
nuc
[mm]
Housing load capacity vertical
[kN]
Housing load capacity horizontal
[kN]
Weight
[kg]
62655112   20112113659015,411,426,51133,712,78,511,80,26
62655115   20215113659015,411,426,51133,712,78,511,80,26
62655117   20317113659015,411,426,51133,712,78,511,80,26
62655120   20420113659015,411,426,51133,712,78,511,80,24
62655125   2052513169,5991713,529,11136,714,311,111,40,30
62655130   20630148801171913,330,51141,215,914,216,50,45
62655135   20735164901301816,132,81343,417,514,916,90,64
62655140   2084017610014421,52037,51451,71915,217,40,89
62655145   209451881081482421411754,21915,417,61,02
62655150   210501971151572521431757,61915,718,01,21


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn