Material: Steel 11SMnPb30K. Max. operating angle per joint 35°. With ball joints RW for power transmission in applications where longitudinal displacement occurs. The variation in length is effected with a multiple-spline shaft. Torques as for ball joints RW. Other lengths on request. Temperature range: -70°C to +160°C.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63156500

d1H7 [mm]40
d2 [mm]65
l1 [mm]46
l2 [mm]190
l3min. [mm]550
l3max. [mm]650
A [mm]100
bP9 [mm]-
t [mm]-
Profile36x42
Torque max. [Nm]700
Weight [kg]11,4

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn