Material: Steel 11SMnPb30K. Max. operating angle per joint 35°. With ball joints RW for power transmission in applications where longitudinal displacement occurs. The variation in length is effected with a multiple-spline shaft. Torques as for ball joints RW. Other lengths on request. Temperature range: -70°C to +160°C.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
A
[mm]
bP9
[mm]
t
[mm]
ProfileTorque max.
[Nm]
Weight
[kg]
63152000   1020135020027070--11x14200,50
63152000N   1020135020027070311,411x14200,50
63152400   1224146022029575--11x14300,65
63152400N   1224146022029575413,811x14300,65
63152800   1428177025033080--16x20500,95
63152800N   1428177025033080516,316x20500,95
63153200   1632198028037090--16x20601,38
63153200N   1632198028037090518,316x20601,38
63153600   1836229030038585--18x221201,90
63153600N   1836229030038585620,818x221201,90
63154000   204024100350460110--21x251602,75
63154000N   204024100350460110622,821x251602,75
63154500   224526110400540140--21x252004,0
63154500N   224526110400540140624,821x252004,0
63155000   255030125400500100--28x322904,8
63155000N   255030125400500100828,328x322904,8
63155500   305535135450550100--28x324406,7
63155500N   305535135450550100833,328x324406,7
63156000   356042165500600100--36x425208,9
63156000N   3560421655006001001038,336x425208,9
63156500   406546190550650100--36x4270011,4
63156500N   4065461905506501001243,336x4270011,4
63157000   457052210630750120--44x5282015,5
63157000N   4570522106307501201448,344x5282015,5
63158000   508058230700840140--50x5893018


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn