Material: Polyacetal resin die-cast. Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water. Note Regarding the Machining Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28301200   129141217--94101,68
28301300   139151317--94122,04
28301400   149161417--94132,16
28301500   159171517--94152,50
28301600   169181617--94172,74
28301700   179191717126,094172,80
28301800   189201817136,094203,26
28301900   199211917136,094233,56
28302000   209222017136,094264,00
28302100   219232117166,0125294,84
28302200   229242217166,0125335,20
28302300   239252317166,0125365,67
28302400   24926241818,56,0156406,59
28302500   25927251818,56,0156447,25
28302600   26928261818,56,0156497,49
28302700   27929271818,56,0156538,17
28302800   289302818216,0156588,30
28303000   309323018216,0156689,49
28303200   32934321823,54,61867911,6
28303500   35937351823,54,61889812,7
28303600   369383618274,618810412,4
28303800   389403818274,618811914,1
28304000   409424018274,618813415,4
28304200   429444218274,618815016,8
28304500   45947451836,54,618817616,2
28304800   48950481836,54,618820519,0
28305000   50952501836,54,618822120,6
28305200   529545218464,621822920,6
28305400   549565418464,621823822,3
28305500   559575518464,621824323,6
28305600   569585618464,621824725,1
28305800   589605818464,621825726,4
28306000   609626018464,621826629,0
28306400   64966641856,54,6211028533,9
28306500   65967651856,54,6211028936,1
28307000   70972701856,54,6211031241,7
28307200   729747218664,6211032139,3
28307500   759777518664,6211033544,4
28308000   809828018664,6211035852,6
28308500   859878518664,6211038059,5
28309000   909929018764,6211040366,3
28310000   100910210018864,6241244768,6
28311000   110911211018964,6241249183,0
28312000   120912212018105,54,6241253595,6
28313000   1309132130181154,62412573110
28314000   1409142140181254,62412616124


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn