Material: Polyacetal resin die-cast. Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water. Note Regarding the Machining Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28101200   1237,06,07--420,80,14
28101300   1337,56,57--420,90,16
28101400   1438,07,07--521,00,22
28101500   1538,57,510--631,10,34
28101600   1639,08,010--631,20,35
28101700   1739,58,510--631,30,39
28101800   18310,09,010--7,841,50,53
28101900   19310,59,510--7,841,70,57
28102000   20311,010,010--7,941,90,60
28102100   21311,510,510--842,10,63
28102200   22312,011,010--9,942,40,92
28102300   23312,511,510--9,942,60,95
28102400   24313,012,010--9,942,90,99
28102500   25313,512,510--9,943,21,03
28102600   26314,013,010--9,943,51,08
28102700   27314,513,510--9,943,81,12
28102800   28315,014,010--11,944,21,20
28103000   30316,015,010--11,944,91,55
28103200   32317,016,010--1245,71,68
28103500   35318,517,510--1247,01,86
28103600   36319,018,010--11,947,51,90
28103800   38320,019,010--1248,52,01
28104000   40321,020,01014,821249,52,01
28104200   42322,021,01017,0212,15410,62,14
28104500   45323,522,51018,0212,15412,52,33
28104800   48325,024,01019,0215614,53,03
28105000   50326,025,01020,0215616,03,11
28105200   52327,026,01021,0215617,53,24
28105400   54328,027,01021,0215619,03,43
28105500   55328,527,51023,0215619,83,47
28105600   56329,028,01023,0215620,43,61
28106000   60331,030,01023,0215621,23,88
28106400   64333,032,01023,0215623,54,33
28106500   65333,532,51023,0215623,94,42
28107000   70336,035,01029,0215625,84,62
28107200   72337,036,01030,0215626,54,89
28107500   75338,537,51033,0215627,74,86
28108000   80341,040,01033,0215629,55,68
28109000   90346,045,01039,0215633,26,55
28109600   96349,048,01042,0215635,56,90
28110000   100351,050,01044,0215637,07,51
28112000   120361,060,01054,0215644,010,3


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn