Material: Stainless steel 1.4305. Design G: Without bolt.

Thread: Gewindeausführung rechts = thread right-handed and links = thread left-handed.

* Size 20 is not part of the DIN.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63799207

Thread Typerechts
Size [mm]8 x 16
a [mm]16
b [mm]8
d1 [mm]8
d2 [mm]M8
Thread Slope[mm]1,25
d3 [mm]14
g [mm]16
l2 [mm]32
Fadmiss. [N]
Weight [g]37

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn