Material: Stainless steel 1.4305. Design G: Without bolt.

Thread: Gewindeausführung rechts = thread right-handed and links = thread left-handed.

* Size 20 is not part of the DIN.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread TypeSize
[mm]
a
[mm]
b
[mm]
d1
[mm]
d2
[mm]
Thread Slope
[mm]
d3
[mm]
g
[mm]
l2
[mm]
Fadmiss.
[N]
Weight
[g]
63799201   rechts4 x 8844M40,788165
63799202   rechts4 x 16844M40,7816247
63799203   rechts5 x 101055M50,8910209
63799204   rechts5 x 201055M50,89203013
63799205   rechts6 x 121266M61,010122415
63799206   rechts6 x 241266M61,010243622
63799207   rechts8 x 161688M81,2514163237
63799208   rechts8 x 321688M81,2514324854
63799209   rechts10 x 20201010M101,518204074
63799210   rechts10 x 40201010M101,5184060116
63799211   rechts12 x 24241212M121,75202448121
63799212   rechts12 x 48241212M121,75204872175
63799213   rechts14 x 28271414M142,0242856178
63799214   rechts14 x 56271414M142,0245685258
63799215   rechts16 x 32321616M162,0263264282
63799216   rechts16 x 64321616M162,0266496410
63799220   rechts20 x 40402020M202,5344080600
63799301   links4 x 8844M40,788165
63799302   links4 x 16844M40,7816247
63799303   links5 x 101055M50,8910209
63799304   links5 x 201055M50,89203013
63799305   links6 x 121266M61,010122415
63799306   links6 x 241266M61,010243622
63799307   links8 x 161688M81,2514163237
63799308   links8 x 321688M81,2514324854
63799309   links10 x 20201010M101,518204074
63799310   links10 x 40201010M101,5184060116
63799311   links12 x 24241212M121,75202448121
63799312   links12 x 48241212M121,75204872175
63799313   links14 x 28271414M142,0242856178
63799314   links14 x 56271414M142,0245685258
63799315   links16 x 32321616M162,0263264282
63799316   links16 x 64321616M162,0266496410


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn