Material: Stainless steel 1.4305. Design G: Without bolt.

Thread: Gewindeausführung rechts = thread right-handed and links = thread left-handed.

* Size 20 is not part of the DIN.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63799309

Thread Typelinks
Size [mm]10 x 20
a [mm]20
b [mm]10
d1 [mm]10
d2 [mm]M10
Thread Slope[mm]1,5
d3 [mm]18
g [mm]20
l2 [mm]40
Fadmiss. [N]
Weight [g]74

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn