Material: C15, rolled. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64026000

ISO-Thread Outer Ø x SlopeTr. 60 x 9
Flank Ø min. [mm]54,935
Flank Ø max. [mm]55,300
Core Ø min. [mm]48,15
Weight [kg]37,80

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn