Material: C15, rolled. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ISO-Thread Outer Ø x SlopeFlank Ø min.
[mm]
Flank Ø max.
[mm]
Core Ø min.
[mm]
Weight
[kg]
64021000   Tr. 10 x 38,1918,4155,841,20
64021200   Tr. 12 x 310,19110,4157,841,60
64021400   Tr. 14 x 411,64012,4158,801,80
64021600   Tr. 16 x 413,64013,90510,802,80
64021800   Tr. 18 x 415,64015,90512,803,20
64022000   Tr. 20 x 417,64017,90514,804,20
64022400   Tr. 24 x 521,09421,39417,505,80
64022800   Tr. 28 x 525,04925,39021,507,80
64023000   Tr. 30 x 626,54726,88221,909,40
64023200   Tr. 32 x 628,54728,88223,9010,20
64023600   Tr. 36 x 632,54732,88227,9013,40
64024000   Tr. 40 x 736,02036,37530,5018,80
64024400   Tr. 44 x 740,02040,37534,5019,40
64024800   Tr. 48 x 843,46843,86837,8023,40
64025000   Tr. 50 x 845,46845,86839,3025,20
64025200   Tr. 52 x 847,46847,86841,1728,80
64026000   Tr. 60 x 954,93555,30048,1537,80
64027000   Tr. 70 x 1064,42564,85057,0051,40


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn