Material: Red brass Rg7 (CuSn7Zn4Pb7-C).

Tolerance zone 7H. Height = 2 x diameter.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
DIN ISO 2768 Height
[mm]
Ø A h11
[mm]
Weight
[kg]
64331000   Tr. 10 x 320220,06
64331200   Tr. 12 x 324260,10
64331400   Tr. 14 x 428300,14
64331600   Tr. 16 x 432360,24
64331800   Tr. 18 x 436400,37
64332000   Tr. 20 x 440450,50
64332400   Tr. 24 x 548500,70
64332800   Tr. 28 x 556601,12
64333000   Tr. 30 x 660601,20
64333200   Tr. 32 x 664601,20
64333600   Tr. 36 x 672752,30
64334000   Tr. 40 x 780802,80
64334400   Tr. 44 x 788802,86
64334800   Tr. 48 x 896904,08
64335000   Tr. 50 x 8100904,12
64335200   Tr. 52 x 8104904,20
64336000   Tr. 60 x 91201005,70


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn