Material: 1.4305.

Up to size Tr. 40 x 7 rolled, above whirled. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ISO-Thread Outer Ø x SlopeFlank Ø min.
[mm]
Flank Ø max.
[mm]
Core Ø min.
[mm]
Weight
[kg]
64099010   Tr. 10 x 38,1918,4155,840,60
64099012   Tr. 12 x 310,19110,4157,840,80
64099014   Tr. 14 x 411,64012,4158,800,90
64099016   Tr. 16 x 413,64013,90510,801,40
64099018   Tr. 18 x 415,64015,90512,801,60
64099020   Tr. 20 x 417,64017,90514,802,10
64099024   Tr. 24 x 521,09421,39417,502,90
64099028   Tr. 28 x 525,04925,39021,503,90
64099030   Tr. 30 x 626,54726,88221,904,70
64099036   Tr. 36 x 632,54732,88227,906,70
64099040   Tr. 40 x 736,02036,37530,509,40
64099050   Tr. 50 x 845,46845,86840,3712,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn