Material: 1.4305.

Tolerance zone 7H. Height = 1,5 x diameter.

Attention: Steel nuts get very easily thightened on a spindle made from Steel or stainless steel. This nuts are only for clamping, manual adjustments or as fastening nut. Not suitable for drive systems.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
DIN ISO 2768 average h=1,5xd
[mm]
Ø A h11
[mm]
Weight
[kg]
64399012   Tr. 12 x 318260,06
64399016   Tr. 16 x 424360,16
64399020   Tr. 20 x 430450,32
64399024   Tr. 24 x 536500,44
64399028   Tr. 28 x 542600,76
64399030   Tr. 30 x 645600,78
64399036   Tr. 36 x 654751,48
64399040   Tr. 40 x 760801,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn