Material: 1.4305. Up to size Tr. 40 x 7 rolled, above whirled. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ISO-Thread Outer Ø x SlopeFlank Ø min.
[mm]
Flank Ø max.
[mm]
Core Ø min.
[mm]
Weight
[kg]
64099110   Tr. 10 x 38,1918,4155,840,90
64099112   Tr. 12 x 310,19110,4157,841,20
64099114   Tr. 14 x 411,64012,4158,801,35
64099116   Tr. 16 x 413,64013,90510,802,10
64099118   Tr. 18 x 415,64015,90512,802,40
64099120   Tr. 20 x 417,64017,90514,803,15
64099124   Tr. 24 x 521,09421,39417,504,35
64099128   Tr. 28 x 525,04925,39021,505,85
64099130   Tr. 30 x 626,54726,88221,907,05
64099136   Tr. 36 x 632,54732,88227,9010,05
64099140   Tr. 40 x 736,02036,37530,5014,10
64099150   Tr. 50 x 845,46845,86840,3718,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn