Material: Steel C35Pb. Tolerance zone 7H. Height = 1,5 x diameter. Attention: Steel nuts get very easily thightened on a spindle made from Steel or stainless steel. This nuts are only for clamping, manual adjustments or as fastening nut. Not suitable for drive systems.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
DIN ISO 2768 average h=1,5xd
[mm]
sw
[mm]
Weight
[kg]
64311000   Tr. 10 x 315170,02
64311200   Tr. 12 x 318190,03
64311400   Tr. 14 x 421220,04
64311600   Tr. 16 x 424270,08
64311800   Tr. 18 x 427270,10
64312000   Tr. 20 x 430300,12
64312400   Tr. 24 x 536360,20
64312800   Tr. 28 x 542460,42
64313000   Tr. 30 x 645460,42
64313200   Tr. 32 x 648460,42
64313600   Tr. 36 x 654550,72
64314000   Tr. 40 x 760651,20
64314400   Tr. 44 x 766651,18
64314800   Tr. 48 x 872751,82
64315000   Tr. 50 x 875751,80
64315200   Tr. 52 x 878751,80
64316000   Tr. 60 x 990903,18
64317000   Tr.70 x 10105902,86


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn