Material: Steel C35Pb. Tolerance zone 7H. Height = 2 x diameter. Attention: Steel nuts get very easily thightened on a spindle made from steel or stainless steel. This nuts are only for clamping, manual adjustments or as fastening nut. Not suitable for drive systems.
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
Product Quantity Trapezoidal Thread d Ø
[mm]
DIN ISO 2768 Height
[mm]
Ø A h11
[mm]
Weight
[kg]
64321000   Tr. 10 x 320220,06
64321200   Tr. 12 x 324260,08
64321400   Tr. 14 x 428300,12
64321600   Tr. 16 x 432360,22
64321800   Tr. 18 x 436400,32
64322000   Tr. 20 x 440450,42
64322400   Tr. 24 x 548500,60
64322800   Tr. 28 x 556601,00
64323000   Tr. 30 x 660601,06
64323200   Tr. 32 x 664601,08
64323600   Tr. 36 x 672751,98
64324000   Tr. 40 x 780802,44
64324400   Tr. 44 x 788802,52
64324800   Tr. 48 x 896903,58
64325000   Tr. 50 x 8100903,64
64325200   Tr. 52 x 8104903,64
64326000   Tr. 60 x 91201004,96


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn