Material: Bearing steel 100Cr6, No. 1.3505, rolled. Tensile strength 1570 N/mm², Brinell hardness 207 HB.
• Rolled ball screw spindle.
• To be combined with MÄDLER® flanged ball screw nuts and cylindrical ball screw nuts.
• Pitch accuracy 52 μm/300 mm (T7).
• Straightness 0,1 mm/m.
• Special lengths and spindle end reworking against extra charge.
Temperature range: -20°C to +80°C (for short time to +110°C).

Note: Before use, the nut and the spindle have to be lubricated. For grease lubrication, normal roller bearing grease is recommended.
The lubricant consumption depends on the condition of use.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64032321

Größe [mm]32 x 32
Länge L +5mm [mm]995
Wirk-Ø d0 [mm]33,22
Außen-Ø d1 [mm]31,9
Kern-Ø d2 [mm]28,1
Gewicht [kg]5,75

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn