Material: 1.4305. Up to size Tr. 40 x 7 rolled, above whirled. Tolerance zone 7e. Length sawed (length may be longer than nominal length), edges not broken.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64099330

ISO-Thread Outer Ø x SlopeTr. 30 x 6
Flank Ø min. [mm]26,547
Flank Ø max. [mm]26,882
Core Ø min. [mm]21,90
Weight [kg]14,10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn