Material: Bearing steel.

Self aligning ball bearings in premium-quality.
- For middle-high, common axial and radial load.
- Usable at angular displacement.
- Usable for high speed.

Temperature range: -30°C to +90°C (for short time up to +110°C).

Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64773014

SKF-Label [Type]2200 E-2RS1TN9
d [mm]10
D [mm]30
B [mm]14
Typeabgedichtet
Load Rating dyn. C [kN]5,53
Load Rating stat. C01,18
Alpha [degrees]1,5
Maximum Speed [min-1]17.000
Weight [g]48

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn