Material: Bearing steel.

Self aligning ball bearings in premium-quality.
- For middle-high, common axial and radial load.
- Usable at angular displacement.
- Usable for high speed.

Temperature range: -30°C to +90°C (for short time up to +110°C).

Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64773040

SKF-Label [Type]1204 ETN9
d [mm]20
D [mm]47
B [mm]14
Typeoffen
Load Rating dyn. C [kN]12,7
Load Rating stat. C03,4
Alpha [degrees]2,5
Maximum Speed [min-1]20.000
Weight [g]120

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn