Material: Body: Stainless steel.
Ball: Stainless steel, hardened.
Spring: Stainless steel, standard spring tension.
Note:
These Spring Plungers are, e.g., used for fixation or as device to press
something in or push it out. Temperature range: -40° to +250°C.
*statistical average
Service:
Katalogseite
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 65499603