Material: Steel, bright, turned, case hardened, hardening depth min. 0.2 mm.

PTFE coated, blue-coloured.

The very low friction enables precise adjusting at high wear resistance.

* max. statical load.

** total height, together with spherical washer DIN 6319.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65598514

d2 H13 [mm]16,5
d4 [mm]28
d5 [mm]24,8
h3 [mm]5,6
h4** [mm]8,6
für Bolzen-Ø [mm]M14
Gewicht [g]18,0
Passende Kugelscheibe [Art.-Nr.]65598414

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn