Material: Steel, bright, turned, case hardened, hardening depth min. 0.2 mm.

PTFE coated, blue-coloured.

The very low friction enables precise adjusting at high wear resistance.

* max. statical load.

** total height, together with spherical washer DIN 6319.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65598524

d2 H13 [mm]28
d4 [mm]44
d5 [mm]37
h3 [mm]9,5
h4** [mm]15,3
für Bolzen-Ø [mm]M24
Gewicht [g]63,0
Passende Kugelscheibe [Art.-Nr.]65598424

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn