Material: Steel, bright, turned, case hardened, hardening depth min. 0.2 mm.

PTFE coated, blue-coloured.

The very low friction enables precise adjusting at high wear resistance.

* max. statical load.

** total height, together with spherical washer DIN 6319.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65598540

d2 H13 [mm]49
d4 [mm]78
d5 [mm]70
h3 [mm]18
h4** [mm]29,1
für Bolzen-Ø [mm]M42
Gewicht [g]365,0
Passende Kugelscheibe [Art.-Nr.]65598440

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn