Material: Aluminium, wheel rim ground and high-gloss finish.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version B/A: Borehole without keyway.

Version N/A: With keyway according to DIN 6885-1.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67001000

TypeB/A
d1 [mm]100
d2H7 [mm]12
d3* [mm]28
l1 [mm]33
l2 [mm]17
Weight [kg]0,19

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn