Material: Aluminium, wheel rim ground and high-gloss finish.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version B/G: Borehole without keyway.

Version N/G: With keyway according to DIN 6885-1. The handle has to be ordered separately.

*not according to DIN.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67011401

VersionN/G
d1 [mm]140
d2H7 [mm]14
d3* [mm]32
l2 [mm]19
Weight [kg]0,36
matching Handle rigid DIN 39662 320 00
matching Handle rotatable DIN 98663 320 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn