Material: Aluminium, wheel rim ground and high-gloss finish.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version B/G: Borehole without keyway.

Version N/G: With keyway according to DIN 6885-1. The handle has to be ordered separately.

*not according to DIN.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Versiond1
[mm]
d2H7
[mm]
d3*
[mm]
l2
[mm]
Weight
[kg]
matching Handle rigid DIN 39matching Handle rotatable DIN 98
67010800   B/G 801026160,15662 316 00663 316 00
67011000   B/G 1001228170,19662 316 00663 316 00
67011200   B/G 1251330180,29662 320 00663 320 00
67011400   B/G 1401432190,36662 320 00663 320 00
67011600   B/G 1601534,5200,52662 325 00663 325 00
67011800   B/G 1801638,5220,70662 325 00663 325 00
67012000   B/G 2001842,5240,89662 325 00663 325 00
67012200   B/G 2252043261,20662 325 00663 325 00
67012500   B/G 2502248,5281,60662 332 00663 332 00
67012800   B/G 2802453302,00662 332 00663 332 00
67013200   B/G 3152656332,46662 332 00663 332 00
67010801   N/G801026160,15662 316 00663 316 00
67011001   N/G1001228170,19662 316 00663 316 00
67011201   N/G1251330180,29662 320 00663 320 00
67011401   N/G1401432190,36662 320 00663 320 00
67011601   N/G1601534,5200,52662 325 00663 325 00
67011801   N/G1801638,5220,70662 325 00663 325 00
67012001   N/G2001842,5240,89662 325 00663 325 00
67012201   N/G2252043261,20662 325 00663 325 00
67012501   N/G2502248,5281,60662 332 00663 332 00
67012801   N/G2802453302,00662 332 00663 332 00
67013201   N/G3152656332,46662 332 00663 332 00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn