Material: Grey cast iron. Rim turned and polished. Hub surfaces machined.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version B/A: Without keyway.

Version N/A: With keyway DIN 6885-1.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67223101

TypeN/A
d1 [mm]315
d2H7 [mm]26
d3 [mm]53
l1 [mm]56
l2 [mm]33
Weight [kg]6,50
Matching Handle rigid DIN 39
Matching Handle rotatable DIN 98

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn