Material: Grey cast iron. Rim turned and polished. Hub surfaces machined.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version B/G: Without keyway.

Version N/G: With keyway DIN 6885-1.

The handle has to be ordered separately.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67241201

TypeN/G
d1 [mm]125
d2H7 [mm]12
d3 [mm]28
l1 [mm]36
l2 [mm]18
Weight [kg]0,85
Matching Handle rigid DIN 39662 120 00
Matching Handle rotatable DIN 98663 120 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn