Material: Grey cast iron GG25. Rim turned and polished. Hub surfaces machined.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version B/G: Without keyway.

Version N/G: With keyway DIN 6885-1.

The handle has to be ordered separately.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typed1
[mm]
d2H7
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
Weight
[kg]
Matching Handle rigid DIN 39Matching Handle rotatable DIN 98
67240800   B/G80102429160,45662 116 00663 116 00
67241000   B/G100102633170,56662 116 00663 116 00
67241200   B/G125122836180,85662 120 00663 120 00
67241400   B/G140143039191,10662 120 00663 120 00
67241600   B/G160143240201,35662 125 00663 125 00
67241800   B/G180163543221,80662 125 00663 125 00
67242000   B/G200183845242,30662 125 00663 125 00
67242200   B/G225204248263,30662 125 00663 125 00
67242500   B/G250224550284,20662 132 00663 132 00
67242800   B/G280245053305,20662 132 00663 132 00
67243100   B/G315265356336,50662 132 00663 132 00
67243600   B/G360286059358,90662 136 00663 136 00
67244000   B/G4003065633811,20662 132 00663 132 00
67240801   N/G80102429160,45662 116 00663 116 00
67241001   N/G100102633170,56662 116 00663 116 00
67241201   N/G125122836180,85662 120 00663 120 00
67241401   N/G140143039191,10662 120 00663 120 00
67241601   N/G160143240201,35662 125 00663 125 00
67241801   N/G180163543221,80662 125 00663 125 00
67242001   N/G200183845242,30662 125 00663 125 00
67242201   N/G225204550284,20662 132 00663 132 00
67242501   N/G250224550284,20662 132 00663 132 00
67242801   N/G280245053305,20662 132 00663 132 00
67243101   N/G315265356336,50662 132 00663 132 00
67243601   N/G360286059358,90662 136 00663 136 00
67244001   N/G4003065633811,20662 132 00663 132 00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn