Material: Grey cast iron GG25. Rim turned and polished. Hub surface machined, square hole reamed true to gauge.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version V/A: Without thread, without handle.

Version V/G: With threaded lug for handle. The handle has to be ordered separately.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67341400

TypeV/G
d1 [mm]140
sH11 [mm]12
d3 [mm]30
l1 [mm]39
l2 [mm]19
Weight [kg]1,10
Matching Revolving Handle (Rigid) DIN 39662 120 00
Matching Revolving Handledre (Rotatable) DIN 98663 120 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn