Material: Grey cast iron GG25. Rim turned and polished. Hub surface machined, square hole reamed true to gauge.

Number of spokes:

3 spokes for sizes up to Ø 200.

5 spokes for sizes from Ø 225.

Version V/A: Without thread, without handle.

Version V/G: With threaded lug for handle. The handle has to be ordered separately.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typed1
[mm]
sH11
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
Weight
[kg]
Matching Revolving Handle (Rigid) DIN 39Matching Revolving Handledre (Rotatable) DIN 98
67320800   V/A8092429160,45--
67321009   V/A10092633170,56--
67321000   V/A100102633170,56--
67321200   V/A125112836180,85--
67321400   V/A140123039191,10--
67321612   V/A160123240201,35--
67321600   V/A160143240201,35--
67321800   V/A180143543221,80--
67322014   V/A200143845242,30--
67322000   V/A200173845242,30--
67322200   V/A225194248263,30--
67322517   V/A250174550284,20--
67322500   V/A250224550284,20--
67323119   V/A315195356336,50--
67323100   V/A315275356336,50--
67324024   V/A4002465633811,20--
67324000   V/A4003265633811,20--
67340800   V/G8092429160,45662 116 00663 116 00
67341009   V/G10092633170,56662 116 00663 116 00
67341000   V/G100102633170,56662 116 00663 116 00
67341200   V/G125112836180,85662 120 00663 120 00
67341400   V/G140123039191,10662 120 00663 120 00
67341612   V/G160123240201,35662 125 00663 125 00
67341600   V/G160143240201,35662 125 00663 136 00
67341800   V/G180143543221,80662 125 00663 125 00
67342014   V/G200143845242,30662 125 00663 125 00
67342000   V/G200173845242,30662 125 00663 125 00
67342200   V/G225194248263,30662 125 00663 125 00
67342517   V/G250174550284,20662 132 00663 132 00
67342500   V/G250224550284,20662 132 00663 132 00
67343119   V/G315195356336,50662 132 00663 132 00
67343100   V/G315275356336,50662 132 00663 132 00
67344024   V/G4002465633811,20662 132 00663 132 00
67344000   V/G4003265633811,20662 136 00663 136 00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn