Material: Hexagon Bolt: DIN 933, steel, strength class 8, zinc-plated. Hexagon nuts: DIN 934/DIN 936, steel, zinc-plated. Protective cap: Neoprene 85° Shore hardness, black. Note: protective cap has to be ordered separately. This protective cap is elastic and can be easily slipped over the bolt head.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67600048

ArticleSchutzkappe
Art. No. Protective Cover-
d1 [mm]für M8
l1 [mm]-
d2 [mm]19
h1 [mm]-
h2 [mm]13,3
l2 [mm]5,8
m [mm]-
sw [mm]13
Weight [g]4

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn