Material: Hexagon Bolt: DIN 933, steel, strength class 8, zinc-plated. Hexagon nuts: DIN 934/DIN 936, steel, zinc-plated. Protective cap: Neoprene 85° Shore hardness, black. Note: protective cap has to be ordered separately. This protective cap is elastic and can be easily slipped over the bolt head.
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
Product Quantity ArticleArt. No. Protective Coverd1
[mm]
l1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
l2
[mm]
m
[mm]
sw
[mm]
Weight
[g]
67600004   Andrückschraube676 000 44M423-3,0--3,275
67600005   Andrückschraube676 000 45M538-3,5--4,789
67600006   Andrückschraube676 000 46M649-4,0--5,21011
67600008   Andrückschraube676 000 48M856-5,5--6,81324
67600010   Andrückschraube676 000 50M1077-6,5--8,41647
67600012   Andrückschraube676 000 52M1288-7,5--10,81875
67600044   Schutzkappe-für M4-11-6,72,7-71
67600045   Schutzkappe-für M5-12,6-8,22,7-81
67600046   Schutzkappe-für M6-15-10,24,2-102
67600048   Schutzkappe-für M8-19-13,35,8-134
67600050   Schutzkappe-für M10-24,4-16,37,2-167
67600052   Schutzkappe-für M12-26-19,48,7-1810


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn