Material: Sheet-metal parts: Case-hardened steel C10, zinc-plated, blue passivated. Pulling latch: Steel St37, zinc-plated, blue passivated. Handle with plastic sleeve, red, oil resistant. Latch clamps allow a fast and secure locking of lids and covers. The stroke of the pulling ledge can be adjusted within its range. In the clamped position the pulling ledge with its clamping arm is parallel to the plane of the operating handle. Latch bracket included in the delivery.
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
Product Quantity SizeRetention Force FH
[N]
a
[mm]
b1
[mm]
b2
[mm]
b3
[mm]
b4
[mm]
b5
[mm]
d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
l1 ca.
[mm]
l2 min.
[mm]
m1
[mm]
m2
[mm]
m3
[mm]
m4
[mm]
m5
[mm]
r
[mm]
s
[mm]
Travel w1
[mm]
Adjustment Track w2 approx.
[mm]
Weight
[g]
67620400   1601600122628212014M44,322189811195,016,05,010342,0251185
67620600   3203200164044322822M66,53025152193210,519,07,014573,04813250
67620800   7007000246054383826M88,5423622023389,541,59,519743,55826625


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn