Material: Steel-sheet parts: Case-hardened steel C10, zinc-plated. Bearing pins: hardened, from size 350 case hardened. All moving parts lubricated with special grease. Handle with plastic sleeve, red, oil resistant. Note: A special feature of the horizontal clamp is its low profile in the clamping position.They are designed to avoid the operator's fingers being caught between the retracting clamping arm and the operating handle (safety distance). During the closing movement it is guided on both sides to prevent it from being affected by possible side thrusts. Version M: forked clamping arm. Version O: solid clamping arm. Attention: The clamping bolts and protective cap have to be ordered sperately. * Size 25 only available in version M.
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
Product Quantity ShapeSizeFH
[N]
a approx.
[mm]
b1
[mm]
b2
[mm]
b3
[mm]
d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
l1
[mm]
l2
[mm]
l3
[mm]
l4
[mm]
m1
[mm]
m2
[mm]
m3
[mm]
r
[mm]
s1
[mm]
s2
[mm]
Weight
[g]
67610200   M25400 102424,54,3M 44,32312715684320-15164,524,51,2-25
67610300   M759002028265,5M 54,537201122,5118674049,513,5177,2432480
67610500   M13010003236406,5M 65,55129142716892536426265622,55180
67611100   M23017003744428,5M 86,561,536,5183519611063,5782628,597236300
67611700   M355320058605610,4M 108,5835022432701619611541419,5108,53,57600
67612200   M455620065706512,4M 128,598,560265330918611613541,541,514,21264101400
67614300   O759002028265,5M 54,537201122,5118674049,513,5177,2432480
67614500   O13010003236406,5M 65,55129142716892536426265622,55180
67615100   O23017003744428,5M 86,561,536,5183519611063,5782628,597236300
67615700   O355320058605610,4M 108,5835022432701619611541419,5108,53,57600
67616200   O455620065706512,4M 128,598,560265330918611613541,541,514,21264101400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn