Materials: Mounting: Steel, zinc plated. Inner ring: Bearing steel, hardened. Outer ring: Brass. Mounting element at the piston rod.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 81000580

Cylinder-Ø [mm]80
Thread KKM20x1,50
AX [mm]33
CE [mm]77
Ø CN H7 [mm]20
EN -0,1 [mm]25
ER [mm]25
LE [mm]26
Z [degrees]15°
Weight [g]670

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn