Material: Body: Plastic PBT. Thread: Brass, nickle-plated.
• Operating pressure: max. 10 bar.
• Vacuum: max. -1 bar.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86640818

Ø A [mm]8
BR1/8
C [mm]28
E [mm]23
G [mm]8
G1 [mm]18,5
Ø K [mm]14
Z [mm]14
Weight [g]19

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn