Material: Body: Plastic PBT. Thread: Brass, nickle-plated.
• Operating pressure: max. 10 bar.
• Vacuum: max. -1 bar.
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
Product Quantity Ø A
[mm]
BC
[mm]
E
[mm]
G
[mm]
G1
[mm]
Ø K
[mm]
Z
[mm]
Weight
[g]
86640414   4R1/426,518,510179,51416,9
86640418   4R1/824,518,58179,51011
86640614   6R1/429,520,51017,5121420,4
86640618   6R1/826,520,5817,5121217
86640814   8R1/431231018,5141421
86640818   8R1/82823818,5141419


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn