Material: Polyamide. Dimensions and tolerances to DIN 73378. Max.
length 100m. Application: Pneumatic-hose for Pneufit-Push-In or
Pneufit C connectors. PA-hoses allow a higher pressure than PU-hoses,
but they need a bigger radius. Max. Operating Pressure: The
pressures shown in the table are valid for -40°C up to +20°C. At higher
temperature note follwing factors: Temperature 30 °C: Factor 0,83.
Temperature 40 °C: Factor 0,72. Temperature 50 °C: Factor 0,64.
Temperature 60 °C: Factor 0,57. Temperature 70 °C: Factor 0,47 (max.
operating temperatur).
Service:
Katalogseite
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 86981203