Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeDIN ISOp
[mm]
h4
[mm]
d4
[mm]
f/2
[mm]
G/2
[mm]
B
[mm]
s
[mm]
Weight
[g]
10100322   zweiseitig06 B-19,5256,53,59,513,517,61,26,2
10500322   zweiseitig08 B-112,78,94,512,717,623,21,618,4
10600322   zweiseitig10 B-115,87510,35,515,922,529,51,729
10700322   zweiseitig12 B-119,0513,56,619,0526,533,81,840
10800322   zweiseitig16 B-125,415,96,625,436,346,22,8116


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn