Material: Sprocket steel C45, black oxide finish. Bearing made from roller bearing steel.

These chain tensioning wheels are ready-to-mount elements, complete with bearing. They are cost-efficient and can be mounted at the deflection or tensioning points. Perfect workmanship and stable mounting of the ball bearing with double front packing cover guarantee a high resistance against breakage and wear. The extra long internal ring makes the mounting on machines easy. Also suitable for agricultural and textile machines. Bearing requires no maintenance, as it is already supplied with a grease packing. Sprocket burnished. Temperatur range -20º to 120ºC.
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
Product Quantity DIN / ISO-Nr. Pitch
[mm/Inch]
No. of Teethda
[mm]
d
[mm]
A
[mm]
C
[mm]
B
[mm]
ND
[mm]
B1
[mm]
L
[mm]
Tragzahl dyn.
[kN]
Tragzahl stat.
[kN]
Weight
[g]
14000000   05 B-18 mm2362,258,752,80,816 +0,26 / +0,13401218,37,54,5125
14000120   06 B-13/8 x 7/32"2064,360,895,31,016 +0,26 / +0,13401218,37,54,5135
14000100   06 B-13/8 x 7/32"2168,063,905,31,016 +0,26 / +0,13401218,37,54,5145
14000200   0811/2 x 1/8"1878,973,143,01,316 +0,26 / +0,13401218,37,54,5170
14000316   0831/2 x 3/16"1670,965,104,51,316 +0,26 / +0,13401218,37,54,5169
14000300   0831/2 x 3/16"1878,973,144,51,316 +0,26 / +0,13401218,37,54,5195
14000514   08 B-11/2 x 5/16"1461,857,077,21,316 +0,26 / +0,13401218,37,54,5117
14000515   08 B-11/2 x 5/16"1565,561,097,21,316 +0,26 / +0,13401218,37,54,5145
14000516   08 B-11/2 x 5/16"1669,565,107,21,316 +0,26 / +0,13401218,37,54,5163
14000500   08 B-11/2 x 5/16"1877,873,147,21,316 +0,26 / +0,13401218,37,54,5210
14000520   08 B-11/2 x 5/16"2085,881,197,21,316 +0,26 / +0,13401218,37,54,5265
14000521   08 B-11/2 x 5/16"2189,785,227,21,316 +0,26 / +0,13401218,37,54,5289
14000613   10 B-15/8 x 3/8"1373,066,329,11,616 +0,26 / +0,13401218,37,54,5215
14000614   10 B-15/8 x 3/8"1478,071,349,11,616 +026 / +0,13401218,37,54,5245
14000615   10 B-15/8 x 3/8"1583,073,369,11,616 +0,26 / +0,13401218,37,54,5285
14000616   10 B-15/8 x 3/8"1688,081,379,11,616 +0,26 / +0,13401218,37,54,5325
14000600   10 B-15/8 x 3/8"1793,086,399,11,616 +0,26 / +0,13401218,37,54,5355
14000618   10 B-15/8 x 3/8"1898,391,429,11,616 +0,26 / +0,13401218,37,54,5405
14000621   10 B-15/8 x 3/8"21113,4106,529,11,616 +0,26 / +0,13401218,37,54,5565
14000712   12 B-13/4 x 7/16"1281,573,6011,12,016 +0,26 / +0,13401218,37,54,5280
14000713   12 B-13/4 x 7/16"1387,579,5911,12,016 +0,26 / +0,13401218,37,54,5340
14000700   12 B-13/4 x 7/16"1599,891,6311,12,016 +0,26 / +0,13401218,37,54,5470
14000716   12 B-13/4 x 7/16"16105,597,6511,12,016 +0,26 / +0,13401218,37,54,5540
14000800   16 B-11" x 17,02 mm12109,098,1416,22,520 +0 / -0,01471417,710,16,3705
14000815   16 B-11" x 17,02 mm15133,0122,1716,22,520 +0 / -0,01471417,710,16,31185
14000817   16 B-11" x 17,02 mm17149,0138,2416,22,520 +0 / -0,01471417,710,16,31545
14000900   20 B-11 1/4 x 3/4"13147,8132,6518,53,525 +0 / -0,01521521,011,07,11610


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn