Material: Steel C45, not hardened.

Product numbers ending with G are made from grey cast iron GG25. Ready-to-install, for use with taper-bushings.
Taper-bushings are available for varios shaft diameters and have to be ordered seperately.
General dimensions: B1 = 5,3 mm, c = 1,0 mm, r3 = 10 mm.
Other dimensions: See the table.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethda
[mm]
d
[mm]
ND
[mm]
L
[mm]
Weight
[g]
Clamping Bush TypeBore size min.
[mm]
Bore size max.
[mm]
10177117   1755,351,8345221501008925
10177118   1858,354,8545221401008925
10177119   1961,357,8745221501008925
10177120   2064,360,8946221601008925
10177121   2168,063,9146221801008925
10177122   2271,066,9350222501108928
10177123   2373,569,95632527012101032
10177124   2477,072,97632530012101032
10177125   2580,076,00632532012101032
10177126   2683,079,02632533012101032
10177127   2786,082,05632534012101032
10177128   2889,085,07632537012101032
10177130   3094,791,12632539012101032
10177138   38119,5115,35702565012101032
10177145   45140,7136,557025101012101032
10177157   57176,9172,917025120012101032
10177157G   57176,9172,918325144012101032
10177176G   76234,9230,478325184012101032
10177183   95292,5288,088025300012101032
10177183G   95292,5288,088325252012101032
10177188G   114349,6345,688338500012151432


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn