Material: Sprocket stainless steel 1.4305. Ball bearing, screw and nuts stainless steel.

The sprocket can be moved on the screw and thus be aligned with the chain. It is locked in the desired position with the nuts. The permanently lubricated 2-Z bearings are sealed on both sides and guarantee perfect running of the sprocket. Temperature range: -20° to +120°C.
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
Product Quantity DIN / ISO-Nr. Pitch
[in.]
suitable for Clamping Element
[Size]
No. of TeethPitch Circle Ø
[mm]
W
[mm]
L
[mm]
Weight
[kg]
14099501   06 B-13/8 x 7/32"1 und 21545,81M10550,08
14099505   08 B-11/2 x 5/16"1 und 21561,08M10550,20
14099506   10 B-15/8 x 3/8"31576,36M12800,30
14099507   12 B-13/4 x 7/16"31591,63M12800,51
14099508   16 B-11" x 17,02mm413106,14M201000,95


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn