Material: Housing from thermoplast. Chain rider from low pressure polyethylene PE-UHMW. Screws and spring from stainless steel.
These small, ready-to install tensioners enable noise reduction and wear reduction at chain drives.
• With spiral, linear spring. On choice two tensioning forces.
• With colored wear-off indicator: Green: o.k. Yellow: still o.k. Red: Tensioning force too low (below 32N or 60N).
• Usable travel up to the end of the yellow range: About 32mm. Total travel about 40mm.
• Interchangeable with similar parts of other suppliers.
Temperature range: -20°C to +60°C (short time up to +80°C).

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN ISOTeilung
[Zoll]
Spannkraft
[N]
Gewicht
[g]
14040101   ≤ 06 B-13/8x 7/32"58-32130
14040105   08-10 B-11/2 x 5/8"58-32130
14040107   12 B-13/4 x7/16"58-32135
14040121   06 B-23/8x 7/32"58-32130
14040125   08 B-21/2 x 5/16''58-32130
14040126   10 B-25/8 x 3/8"58-32135
14040201   ≤ 06 B-13/8x 7/32"132-60130
14040205   08-10 B-11/2 x 5/8"132-60130
14040207   12 B-13/4 x7/16"132-60135
14040221   06 B-23/8x 7/32"132-60130
14040225   08 B-21/2x5/16"132-60130
14040226   10 B-25/8 x 3/8"132-60135


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn