Material: Aluminium similar EN AW2017A.

The fixing plates are used to connect the belt ends. Only for reversible use between the pulleys. The plates must not run on the pulleys.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileBelt Width
[mm]
P
[mm]
F
[mm]
d
[mm]
L
[mm]
B
[mm]
H
[mm]
R
[mm]
Weight
[g]
16069900   T2,562,544,520,51951,55
16079900   T2,5102,544,520,52451,56
16269900   T510565,541,82983,421
16279900   T516565,541,83583,427
16289900   T525565,541,84483,440
16289901   T550565,541,86983,490
16289800   T532565,541,85183,458
16469900   T101610898041155112
16479900   T102510898050155140
16489900   T103210898057155160
16489901   T104010898065155182
16499900   T105010898075155220
16499901   T10100108980125155360


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn