Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust. Gears: Special steel, extremely hard wearing and case hardened. Smooth-running helical gear wheels with ground or scraped tooth profiles. Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost) Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years, at a temperature of -30 to +80°C. Before start up, the plastic plug must be taken out of the venting screw, otherwise excess pressure will build up inside the gearbox.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
At fB=1 Mn2
[Nm]
At n1=1380 rpm** n2
[rpm]
At n1=1380 rpm** P
[kW]
Admissible n1**
[rpm]
Weight
[kg]
40011001   2,39340008
40011003   2,5974534340008
40011004   2,8180491340008
40011005   3,0787450340008
40011006   3,3696411340008
40011007   3,7100373340008
40011008   4,03100343340008
40011009   4,43100312340008
40011010   4,9100282340008
40011011   5,461002532,7940008
40011012   6,131002252,4840008
40011013   7,04981962,1240008
40011014   7,681001801,9840008
40011015   8,411001641,8140008
40011016   9,261001491,6440008
40011017   10,241001351,4940008
40011018   11,41001211,3340008
40011019   12,81001081,1940008
40011020   13,57981021,140008
40011021   14,8100931,0340008
40011023   16,21100830,9440008
40011024   17,84100770,8540008
40011025   19,73100710,7740008
40011026   2193660,6740008
40011027   22,7696610,6440008
40011028   24,7598560,640008
40011029   27100510,5640008
40011030   29,57100470,5140008
40011031   32,54100420,4740008
40011032   36100380,4240008
40011033   40,09100340,3840008
40011034   45100310,3440008
40011035   51100270,340008


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn