Material:Steel sheet, zinc plated. Torque arm with mounting screws for retrofitting, for geared motor HMD/I. The position can be changed in steps of 90° (size 063 in steps of 45°). Ordering Details: e.g.: Product No. 438 035 00, Torque Arm, Gearbox Size 030
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
Product Quantity Gearbox SizeA
[mm]
C1
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
Bolt Number + SizeWeight
[kg]
43803500   0301001185065748,244x M60,21
43804500   0451001135065748,244x M60,21
43805500   0501001186894748,244x M60,26
43806500   06315018075909201164x M80,70
43808500   08520024011013011252164x M101,44


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn