Material: Steel sheet, zinc plated. Retrofit kit: Foot mounting for geared motor HMD/I. The position of the feet can be changed by 4x90° (Size 063: 8x 45°). 8 mounting screws are included in the delivery (4 screws per side).
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
Product Quantity Gearbox SizeG
[mm]
I
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
T
[mm]
Bolts SizeWeight
[kg]
43803300   305566948750786,5365M60,27
43804300   457281121100529810,5365M60,49
43805300   508298,5138,51236311310,53,594M60,82
43806300   631001111701449513310,5490M81,23
43808300   85142145236,518214018010,55130M102,7


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn