Three phase 230/400V, 50 Hz. Protection class IP 55. Insulation class F. With cage rotor. Surface cooled. From 0.75 kW efficiency class IE3. The rated output stated below refers to continuous duty, an operating frequency of 50 Hz, a maximum ambient temperature of 40°C and an altitude 1000 m above sea level. Special versions on request: With non-standard voltage and frequency, dual speed, with electromagnetical DC spring-tension disc brake; AC capacitor motor 230 Volt.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizePower
[kW]
Speed
[rpm]
J kgm²
[kgm²]
Level of Efficiency
[%]
Power Factor cos PhiCurrent at 400V A
[A]
Nominal Torque Tn
[Nm]
Starting Torque Ta/TnStarting Current la/lnT max./TnWeight
[kg]
43000400   630,2527100,00024650,780,710,882,26,02,44,4
43000500   710,3727300,00035650,790,971,32,26,02,45,6
43000600   710,5527600,00052650,791,421,92,26,02,46,1
43000700   800,7528900,00097810,811,662,513,17,43,28,4
43000800   801,1028900,00128830,832,313,693,48,73,410,2
43000900   90 S1,5029000,00219840,823,145,023,58,33,714,4
43001000   90 L2,2029100,00264860,824,517,383,18,13,516,2
43001100   100 L3,0029100,00484870,895,5910,053,29,43,618,5
43001200   112 M-T4,0029200,00751880,917,2013,133,410,53,930,2
43001300   132 S5,5029300,01521890,8910,0018,083,210,04,044,1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn